IESNA:LM-63-2002
[TEST]P1056076
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1162
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
831.6 823.5 821 814.5 804.7 793.3 779.4 763.1 746 725.6
703.6 680.8 655.5 629.4 602.5 574.8 546.2 518.5 486.7 458.2
427.2 396.2 366.1 334.3 303.3 271.5 239.7 207.9 175.3 144.3
114.1 84.8 57.9 33.4 12.2 0 0
831.6 833.2 827.5 816.9 802.3 785.1 763.1 739.5 713.4 684
654.7 622.9 589.5 555.2 519.3 483.5 446.8 410.1 373.4 337.5
299.2 263.3 227.5 191.6 156.5 123.1 92.1 62.8 38.3 19.6
12.2 6.5 2.4 0.8 0 0 0
831.6 825.1 813.7 796.5 772.9 744.4 712.6 677.5 639.2 597.6
555.2 510.4 465.5 419.1 373.4 329.4 284.5 242.1 200.6 160.6
124.7 91.3 60.3 32.6 16.3 13 9 5.7 3.3 1.6
0.8 0.8 0 0 0 0 0
831.6 825.9 809.6 785.9 755 718.3 679.1 633.5 584.6 533.2
481.8 429.7 376.7 327.7 278 230.7 185.9 143.5 106.8 72.6
42.4 18.8 13.9 10.6 8.2 4.9 3.3 1.6 0.8 0.8
0.8 0.8 0 0 0 0 0
831.6 826.7 812.9 786.8 752.5 712.6 668.5 620.4 568.3 512.8
457.4 401.1 347.3 295.1 244.6 196.5 152.5 112.5 77.5 45.7
19.6 14.7 11.4 8.2 5.7 3.3 2.4 0.8 0.8 0.8
0 0 0 0 0 0 0
